HG-JH210

STAINLESS STEEL LIFT-ASSIST HINGEHG-JH210

1 / 1 total results

Filter items
  • STAINLESS STEEL LIFT-ASSIST HINGE
  • HG-JH210

  • Passed 30,000 open/close private cycle test
  • Power Assist
  • Soft Close
Easy to lift heavy top-opening lid with spring tension (lift assist function).
Supplied damper prevents top-opening lid from slamming shut. (Damper effective angle approx. 30 degreesor more).
Built-in helical torsion spring makes lid feel lighter when opening.
Specification
—Assist torque: 20.58N⋅m (210kgf⋅cm) (when using 1 pc)

—Built-in damper max. load torque: 7N⋅m (71.4kgf⋅cm)

—Built-in damper operating temperature: 0°C–40°C

—Hinge operating angle: 0°–110°
Application
—Heavy top-opening lids of environmental equipment, testing equipment, etc.

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-JH210 170-090-535
Image Item Name Purchase Item Code Quotation RoHS Material Finish Opening Angle EAN

HG-JH210

170-090-535

Stainless Steel (SCS14)

Polished

110°

4510932004732

Slide to See More


CAD download

Body

Item Name
HG-JH210
Item Name 2D 3D Others RoHS Item Code
HG-JH210 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-535

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1221_1_hg_jh210_e.pdf

Note

—When installing, ensure that both hinge shafts are levelled and aligned.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More