HEAVY-DUTY STAINLESS STEEL BUT HINGEHG-LSW
4 / 4 total results
- Made from 6 mm thick stainless steel.
Made with special rings (oiled bearings) for smooth movement.
Outstanding design with head cap. - Application
- Rotating mechanisms for large doors, gates and other heavy objects.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HG-LSW-154L | 170-041-019 | eShop |
||
HG-LSW-154R | 170-041-020 | eShop |
||
HG-LSW-204L | 170-041-021 | eShop |
||
HG-LSW-204R | 170-041-022 | eShop |
CAD download
Body
Item Name |
---|
HG-LSW-154L |
HG-LSW-154R |
HG-LSW-204L |
HG-LSW-204R |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023-05-10)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023-05-10)
Note
The load capacity is the value when two hinges are used. See the selection guide for details on calculation conditions.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.