- HG-TQA
ONE WAY TORQUE HINGEHG-TQA
2 / 2 total results
- Passed 30,000 open/close private cycle test
- Free Stop
friction hinge, Positioning hinges, position controle
- Friction in one direction only: Allows for frictionless handling of the door in the opposite direction.
Torque is stable. - Specification
- —Operating temperature: 0°C~50°C
- Application
- —Impact-free opening and closing of door.Medical equipment, FA equipment, and OA equipment, etc.
- Recommended Screw
- —M5 binding head screws
Videos
Related Information
Spec Table
Body
*Since torque will decrease due to long-term use, temperature, humidity and other factors, it is set to a higher level at delivery.
CAD download
Catalogue
Note
—Be sure to read the "Cautions".
—Use the door at less than 80% of torque (7.2N⋅m or less).
—Torque will decrease at low temperature.
—Not suited to vibration environment.
—Hexalobular socket head screw (shown below as ⦾) may not be used for torque adjustment.Do not tighten or loosen.
—Install an external stopper to hold the door within the range where torque is not effective (Refer to the lower left diagram for details).
—Install a catch to keep the door closed.
—Before installation, check if the installing position is strong enough.
—Install the torque unit (male) at the fixed side while the clutch unit (female) at the movable side.
—Sold in pairs.
—When installing, ensure that both hinge shafts are levelled and aligned.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Hinge Type
-
-
Mounting Position
-
-
Length L
-
- -
-
Width W
-
- -
-
Main Material
-
-
Main Finish
-
-
RoHS 2
-
-
CAD
-