HG-YS65C

CONCEALED HINGEHG-YS65C

1 / 1 total results

Filter items
  • CONCEALED HINGE
  • With Stay
  • HG-YS65C

Stock Limited
Combination of hinge and stay.
Designed for sheet metal application.
Stay holds door at 100 degrees open position.
Removable pin (included) allows easy door installation.
Holding force: 30 kgfEcm/piece.
Door weight: Max. 10 kg/pair.
Application
—Measurement equipment, communication equipment, control cabinet, etc.
Accessories
—Mounting screws for stay and hinge: truss head screw M5x10 2pcs

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-YS65C 170-100-087
Image Item Name Purchase Item Code Quotation Mark RoHS Door Weight kg (vertical use with 2 hinges) Retaining Torque cN.m/pc Retaining Torque kgf.cm/pc Main Material Main Finish Hinge Type Unique Feature Load Capacity N/2pcs EAN Weight (g)

HG-YS65C

170-100-087

10

294

30

Stainless Steel (SUS304)

Barrel Polished

Others

With Catch

98

4510932074292

190

Slide to See More


CAD download

Body

Item Name
HG-YS65C
Item Name 2D 3D RoHS Item Code
HG-YS65C DXF DWG SAT IGES X_T STEP

170-100-087

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-03-27)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-03-27)

Note

—E-type retaining ring not included.
—Use screw lock to fix mounting screws of stay and hinge.
—Retaining torque varies. It is not a guaranteed value.

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More