J95SC-25

SAFETY COVERJ95SC-25

3 / 3 total results

Filter items

heavy duty, cabinet hinge

  • SAFETY COVER
  • For J95 Hinge/25 mm Overlay
  • J95SC-25
  • J95 Series

heavy duty, cabinet hinge

Nickel plating finish is newly launched.
For hiding screw holes.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
No Image J95SC-25GR 160-032-763
No Image J95SC-25NI 160-034-673
J95SC-25BC 160-044-249
Image Item Name Purchase Item Code Quotation RoHS Material Hinge Type Finish/Colour Series Applicable Mounting Colour Showcase Product Type Shape Cabinet Frame Material Load Capacity kgf/2pcs Load Capacity kgf/3pcs Max Glass Width Max Glass Height Installation EAN Carton Weight (g)
No Image

J95SC-25GR

160-032-763

ABS

Related Products

Grey

J95 Series

Glass

Grey

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Inset
Overlay

4510932167536

500

3

No Image

J95SC-25NI

160-034-673

ABS

Related Products

Nickel

J95 Series

Glass

Matte Silver

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Inset
Overlay

4510932168380

500

3

J95SC-25BC

160-044-249

ABS

Related Products

Black Chrome

J95 Series

Glass

Black

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Inset
Overlay

4510932187558

500

3

Slide to See More


CAD download

Body

Item Name
J95SC-25GR
J95SC-25NI
J95SC-25BC
Item Name 2D 3D Others RoHS Item Code
J95SC-25GR DXF DWG SAT IGES X_T STEP 3DPDF

160-032-763

J95SC-25NI DXF DWG SAT IGES X_T STEP 3DPDF

160-034-673

J95SC-25BC DXF DWG SAT IGES X_T STEP 3DPDF

160-044-249

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Door Thickness
  • -
Glass Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More