J95ZC

COVER FOR MOUNTING PLATEJ95ZC

3 / 3 total results

Filter items

heavy duty, cabinet hinge

  • COVER FOR MOUNTING PLATE
  • For J95 Hinge
  • J95ZC
  • J95 Series

heavy duty, cabinet hinge

For hiding screw holes of mounting plate.
Mounting plate adjustable horizontally, vertically and in depth even after installation.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
No Image J95ZC-GR 160-032-766
No Image J95ZC-NI 160-034-743
J95ZC-BC 160-044-252
Image Item Name Purchase Item Code Quotation RoHS Material Hinge Type Series Finish/Colour Applicable Mounting Colour Showcase Product Type Shape Cabinet Frame Material Load Capacity kgf/2pcs Load Capacity kgf/3pcs Max Glass Width Max Glass Height Installation EAN Carton Weight (g)
No Image

J95ZC-GR

160-032-766

ABS

Related Products

J95 Series

Grey

Glass

Grey

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Inset
Overlay

4510932167567

500

9

No Image

J95ZC-NI

160-034-743

ABS

Related Products

J95 Series

Nickel

Glass

Matte Silver

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Inset
Overlay

4510932173452

500

9

J95ZC-BC

160-044-252

ABS

Related Products

J95 Series

Black Chrome

Glass

Black

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Inset
Overlay

4510932187589

500

9

Slide to See More


CAD download

Body

Item Name
J95ZC-GR
J95ZC-NI
J95ZC-BC
Item Name 2D 3D Others RoHS Item Code
J95ZC-GR DXF DWG SAT IGES X_T STEP 3DPDF

160-032-766

J95ZC-NI DXF DWG SAT IGES X_T STEP 3DPDF

160-034-743

J95ZC-BC DXF DWG SAT IGES X_T STEP 3DPDF

160-044-252

Slide to See More

Catalogue

Note

—Do not bend by force. Otherwise, it may be damaged.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Door Thickness
  • -
Glass Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More