KF111-MH_2
Filter items

Spec Table

Sold Separately

Image Item Name Item Code Purchase Quotation
AS-10M4 120-040-678
Image Item Name Purchase Item Code Quotation RoHS Spec d L D A H1 H2 H3 a Material Finish Recommended Tightening Torque N.m Max Recommended Tightening Torque N.m Recommended Tightening Torque kgf.cm Max Recommended Tightening Torque kgf.cm Aluminium Groove Width Application Example Product Type EAN Weight (g)

AS-10M4

120-040-678

10mm Groove Width

M4

24

9.8

17

6

3

1.8

32

Stainless Steel (SUS316)

Barrel Polished

1.5

2.7

15.3

27.5

10

Other Parts

Fasteners

4510932049153

7

Slide to See More


CAD download

Sold Separately

Item Name
AS-10M4
Item Name 2D 3D Others RoHS Item Code
AS-10M4 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-678

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More