KF111-MH_6
Filter items

Spec Table

Sold Separately

Image Item Name Item Code Purchase Quotation
AS-CH-75-A 170-090-694
AS-CH-75-B 170-090-695
Image Item Name Item Code Purchase Quotation RoHS Material Finish Y Type Temporary Holding Angles Extra Features Aluminium Frame Size Aluminium Groove Width Application Example Product Type EAN Weight (g)

AS-CH-75-A

170-090-694

Stainless Steel (SUS430)

Barrel Polished

14

Butt Hinge

0°/90°/180°

Click

20
30

6
8

Lid

Others

4510932072267

115

AS-CH-75-B

170-090-695

Stainless Steel (SUS430)

Barrel Polished

11

Butt Hinge

0°/90°/180°

Click

20
30

6
8

Lid

Others

4510932072274

115

Slide to See More


CAD download

Sold Separately

Item Name
AS-CH-75-A
AS-CH-75-B
Item Name 2D 3D Others RoHS Item Code
AS-CH-75-A DXF DWG SAT IGES X_T STEP 3DPDF

170-090-694

AS-CH-75-B DXF DWG SAT IGES X_T STEP 3DPDF

170-090-695

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Show All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More