KF111-R_4
Filter items

Spec Table

Sold Separately

Image Item Name Item Code Purchase Quotation
CH-75 GB 250-120-031
eShop
CH-75 NI 250-129-208
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Main Material Type Temporary Holding Angles Extra Function Component Name Colour Body Material Material (Resin) Body Finish Finish (Resin) Body Length L Body WidthW EAN

CH-75 GB

eShop

250-120-031

Bronze

Zinc Alloy (ZDC)

Butt Hinge

0°/90°/180°

Click Motion

Center Hinge

Bronze

Zinc Alloy (ZDC)

Polyamide (PA)/Polyacetal

Bronze(GB)

Brown

75

60

4510932117357

CH-75 NI

eShop

250-129-208

Nickel

Zinc Alloy (ZDC)

Butt Hinge

0°/90°/180°

Click Motion

Center Hinge

Nickel

Zinc Alloy (ZDC)

Polyamide(PA)/Polyacetal

Nickel(NI)

Brown

75

60

4510932126137

Slide to See More


CAD download

Sold Separately

Item Name
CH-75 GB
CH-75 NI
Item Name 2D 3D Others RoHS Item Code
CH-75 GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-031

CH-75 NI DXF DWG SAT IGES X_T STEP 3DPDF

250-129-208

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More