KLS

LID STAYKLS

1 / 1 total results

Filter items
  • LID STAY
  • KLS
Stock Limited
Holds the door in fully opened position. Lift up the door to release the stopper.
Easy installation with a marking on the body for indicating installation position.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
KLS 180-100-052
Image Item Name Purchase Item Code Quotation Mark RoHS Max Flap Weight/pc Main Material Max Extendible Length Lock Release Method Flap Opening Direction Stay Type Locking Method Flap Height EAN Box Carton Weight (g)

KLS

180-100-052

8

PA

218

Open Fully

Upward Opening

Other Stays

Locks When Closed

300

4510932024709

20

200

85

Slide to See More


CAD download

Body

Item Name
KLS
Item Name 2D 3D RoHS Item Code
KLS DXF DWG SAT IGES X_T STEP

180-100-052

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Door Opening
Stay Type
Compression Load N/pc
Lock Release Method
Locking Method
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More