L-195-JC

LID STAYL-195-JC

2 / 2 total results

Filter items
  • LID STAY
  • L-195-JC

Holds the lid in fully opened position. Slightly lift up the lid to release stopper.
Simplified version of the same size as L-195 type with excellent cost performance.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
L-195-JC-A 180-017-977
L-195-JC-B 180-017-976
Image Item Name Purchase Item Code Quotation RoHS Approx Min Door Height Approx Max Door Height Compression Load N/pc Compression Load kgf/pc Main Material Main Finish Extended Length Stroke Length Lock Release Method Door Opening Direction Stay Type Locking Method Installation Hole Shape EAN Box Carton Weight (g)

L-195-JC-A

180-017-977

250

350

147

15

Stainless Steel (SUS304)

Barrel Polished

195

62

Open Fully

Upward Opening
Top Opening

Flat Stay

Locks When Opened

Oval Holes

4510932076814

10

100

100

L-195-JC-B

180-017-976

250

350

147

15

Stainless Steel (SUS304)

Barrel Polished

195

62

Open Fully

Upward Opening
Top Opening

Flat Stay

Locks When Opened

Round Holes

4510932076807

10

100

100

Slide to See More


CAD download

Body

Item Name
L-195-JC-A
L-195-JC-B
Item Name 2D 3D Others RoHS Item Code
L-195-JC-A DXF DWG SAT IGES X_T STEP 3DPDF

180-017-977

L-195-JC-B DXF DWG SAT IGES X_T STEP 3DPDF

180-017-976

Slide to See More

Catalogue

Manuals

Installation Manual (English/Japanese) 0644-1_l-195-jc.pdf

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
×
Filter
Filter items
Search Clear All ×
Compression Load N/pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More