L-200P

LOW PROFILE LID STAYL-200P

1 / 1 total results

Filter items
  • LOW PROFILE LID STAY
  • L-200P

Holds the lid in fully opened position. Slightly lift up the lid to release stopper.
Can be installed in a small space due to compact design.
Used for opening and closing of device or door.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
L-200P 180-100-104
Image Item Name Purchase Item Code Quotation RoHS Load Capacity N/pc Load Capacity kgf/pc Main Material Main Finish Max Extendible Length Stroke Lock Release Method Flap Opening Direction Stay Type Locking Method EAN Box Carton

L-200P

180-100-104

147

15

Stainless Steel (SUS304)

Barrel Polished

200

74

Open Fully

Upward Opening
Top Opening

Flat Stay

Locks When Closed

4510932024778

30

300

Slide to See More


CAD download

Body

Item Name
L-200P
Item Name 2D 3D Others RoHS Item Code
L-200P DXF DWG SAT IGES X_T STEP 3DPDF

180-100-104

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • LOW PROFILE LID STAY L-200P

×
Filter
Filter items
Search Clear All ×
Door Opening
Stay Type
Compression Load N/pc
Lock Release Method
Locking Method
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More