L-FS140

MINI LID STAYL-FS140

1 / 1 total results

Filter items
  • MINI LID STAY
  • Slide release
  • L-FS140

Door flap can be locked at multiple angles. By sliding the arm to the desired length, the stay will lock in place.
When closed, the extendible section of the arm is stored inside the body, allowing the cabinet interior to be used effectively.
Has same length as L-140S
Possible to separate the resin and metal components.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
L-FS140 180-100-108
Image Item Name Purchase Item Code Quotation RoHS Load Capacity N/pc Load Capacity kgf/pc Main Material Main Finish Max Extendible Length Stroke Lock Release Method Flap Opening Direction Stay Type Locking Method EAN Box Carton

L-FS140

180-100-108

58.8

6

Stainless Steel (SUS304)

Barrel Polished

140

52

Slide Grip

Top Opening
Upward Opening
Horizontal Opening

Flat Stay

Multi-level Lock

4510932024730

20

200

Slide to See More


CAD download

Body

Item Name
L-FS140
Item Name 2D 3D Others RoHS Item Code
L-FS140 DXF DWG SAT IGES X_T STEP 3DPDF

180-100-108

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • MINI LID STAY Slide Release L-FS140

×
Filter
Filter items
Search Clear All ×
Door Opening
Stay Type
Compression Load N/pc
Lock Release Method
Locking Method
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More