- L52145
FULL EXTENSION SOFT-CLOSE SLIDEL52145
7 / 7 total results
- Self & Soft Closing
- Full extension (3 members).
Soft-closes at 50mm distance from closed position.
With self & soft closing mechanism built-in, easy to install as with conventional slides.
Travel length is slide length _ 50mm (approx.).
Larger load capacity compared with our company's other products with the same mechanism.
The drawer is detachable by lifting the lever.
Spec Table
Body
CAD download
Body
Item Name |
---|
L52145-410 |
L52145-460 |
L52145-510 |
L52145-560 |
L52145-610 |
L52145-660 |
L52145-710 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
L52145-410 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-012-982 |
L52145-460 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-012-983 |
L52145-510 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-012-984 |
L52145-560 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-012-985 |
L52145-610 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-012-986 |
L52145-660 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-012-987 |
L52145-710 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-012-988 |
Catalogue
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Load Capacity N/pair
-
Slide Length (mm)
-
- -
-
Travel Length (mm)
-
- -
-
Front Travel Length
-
Back Travel Length
-
Height H
-
- -
-
Width W
-
- -
-
Material
-
-
Motion
-
-
Keep Open
-
-
Keep Closed
-
-
Detachable
-
-
Slide Type
-
-
RoHS 2
-
-
CAD
-
