LB-200A, LB-350A, LB-500A

LID STAYLB-200A, LB-350A, LB-500A

5 / 5 total results

Filter items
  • LID STAY
  • LB-200A, LB-350A, LB-500A

Holds the lid in fully opened position. Slightly lift up the lid to release stopper.
Locks the stay by passing a screwdriver or pin through the lock hole.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
LB-200A 180-014-929
LB-350A 180-100-122
LB-500A 180-014-928
Image Item Name Purchase Item Code Quotation RoHS L(1) L(2) S A B C Load Capacity N/pc Load Capacity kgf/pc Main Material Main Finish Lock Release Method Flap Opening Direction Stay Type Locking Method EAN Box Carton

LB-200A

180-014-929

200

155

45

56

219

59.7

294

30

Stainless Steel (SUS304)

Satin

Open Fully

Upward Opening
Top Opening

Flat Stay

Locks When Closed

4510932024891

10

40

LB-350A

180-100-122

350

230

120

128

364

129.9

245

25

Stainless Steel (SUS304)

Satin

Open Fully

Upward Opening
Top Opening

Flat Stay

Locks When Closed

4510932001366

10

40

LB-500A

180-014-928

500

305

195

195

510

194.5

196

20

Stainless Steel (SUS304)

Satin

Open Fully

Upward Opening
Top Opening

Flat Stay

Locks When Closed

4510932024907

10

20

Slide to See More


Parts Set

Image Item Name Item Code Purchase Quotation
AS-LB-350A-30-6 180-041-627
eShop
AS-LB-350A-30-8 180-041-628
eShop
Image Item Name Purchase Item Code Quotation RoHS Main Material Main Finish Lock Release Method Stay Type Locking Method Suitable Aluminium Frame Parts Extended Length Stroke Length Compression Load N/pc Compression Load kgf/pc Door Opening Direction Aluminium Frame Size Aluminium Frame Groove Width Applications Product Group EAN

AS-LB-350A-30-6

eShop

180-041-627

Stainless Steel (SUS304)

Satin

Open Fully

Flat Stay

Locks When Opened

Groove Width 6

LB-350A : 1 pcAS Nut AS-6M4 : 4 pcsHexagon Socket Head Cap Screw M4×10 : 4 pcs

350

120

245

25

Upward Opening
Top Opening

3060

6

Lid

Stay

4510932077927

AS-LB-350A-30-8

eShop

180-041-628

Stainless Steel (SUS304)

Satin

Open Fully

Flat Stay

Locks When Opened

Groove Width 8

LB-350A : 1 pcAS Nut AS-8M5 : 4 pcsHexagon Socket Head Cap Screw M5×10 : 4 pcs

350

120

245

25

Upward Opening
Top Opening

3060

8

Lid

Stay

4510932077934

Slide to See More


CAD download

Body

Item Name
LB-200A
LB-350A
LB-500A
Item Name 2D 3D Others RoHS Item Code
LB-200A DXF DWG SAT IGES X_T STEP 3DPDF

180-014-929

LB-350A DXF DWG SAT IGES X_T STEP 3DPDF

180-100-122

LB-500A DXF DWG SAT IGES X_T STEP 3DPDF

180-014-928

Slide to See More

Parts Set

Item Name
AS-LB-350A-30-6
AS-LB-350A-30-8
Item Name 2D 3D RoHS Item Code
AS-LB-350A-30-6 DXF DWG SAT IGES X_T STEP

180-041-627

AS-LB-350A-30-8 DXF DWG SAT IGES X_T STEP

180-041-628

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • STAINLESS STEEL LID STAY LB-200A, LB-350A, LB-500A

×
Filter
Filter items
Search Clear All ×
Compression Load N/pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More