Product details
- LIN-X1000
MONOFLAT LIN-X HINGELIN-X1000
2 / 2 total results
micro living, micro flat, micro apartment,Tiny Spaces,Tiny Home, space saving, space save, flush mounting, hidden door, invisible door, cabinet, closetBIM data available (Revit format)
- MONOFLAT LIN-X HINGE
- For Heavy Doors
- LIN-X1000
- Flush Door Series



- Soft Close
micro living, micro flat, micro apartment,Tiny Spaces,Tiny Home, space saving, space save, flush mounting, hidden door, invisible door, cabinet, closetBIM data available (Revit format)
- Lateral opening door.
Opens in a small radius
Max. door width 1100mm (effective opening width 930 mm)
Max. door weight 90kg
Door does not get in the way when opening and closing.
Greatly shortened installation time
Soft Close feature
Adjustable in 4 different dimensions - Specification
- Door Width : 750-1100mm
Door Height : 2400*(1)~2980mm
Door Thickness: 24-40mm
Door Weight : Max. 90kg/Door
Product specifications : Single door specification ( cover ) * (2)
*(1) If the connecting bar is cut, it can be made to be less than 2400mm . Please contact us for details .
*(2) Set the gap between the door and the floor according to the weight of the door . Please see the drawing for details .
Videos
In Use
Images
Videos
Related Information
Drawings / Illustrations
Spec Table
Parts Set [Parts Set (Per Door)]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
LIN-X1000-WT | 250-034-706 | eShop |
![]() |
![]() |
LIN-X1000-BL | 250-042-288 | eShop |
![]() |
Sold Separately
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
LIN-X100-L2000-WT | 250-034-707 | eShop |
![]() |
![]() |
LIN-X100-L2000-BL | 250-042-289 | eShop |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Installation (Open) |
Installation (Closed) |
Locus Chart |
Parts Set [Parts Set (Per Door)]
Item Name |
---|
LIN-X1000-WT |
LIN-X1000-BL |
Sold Separately
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-04-21)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-04-21)

Manuals
Cautions about handle design (English) | 1118_1_lin_x1000_handle_e.pdf |
---|---|
Installation Manual Damper (English) | 1164_1_lin_x1000_dm_e.pdf |
Installation Manual (English) | 1030_8_lin_x1000_e.pdf |
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Open/Close Spec
-
-
Load Capacity kg (Per Door)
-
- -
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
-
RoHS 2
-
-
CAD
-
