LEVER LATCHLL-66
5 / 5 total results
- Used for overlay doors beyond the lower side of cabinet bottom.
Latch designed to be used on a door without knobs and handles.
Door will not open even with shake such as an earthquake.
Can be installed to a door with gasket.
Installation position can be adjusted. (body: vertical +/-1.5mm, counter plate: horizontal +/-1.5mm)
LL-66GR uses flame retardant material rated UL94V-0. - Accessories
- —Truss head tapping screw 4×12
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
LL-66BR | 140-051-028 |
![]() |
|
![]() |
LL-66WT | 140-051-027 |
![]() |
|
![]() |
LL-66/CR | 140-036-236 |
![]() |
|
![]() |
LL-66BL | 140-047-143 |
![]() |
|
![]() |
LL-66GR | 140-051-029 |
![]() |
CAD download
Body
Item Name |
---|
LL-66BR |
LL-66WT |
LL-66/CR |
LL-66BL |
LL-66GR |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-08-03)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-08-03)

Manuals
Installation Manual | 1215_4_ll66_e.pdf |
---|
Note
—It may not operate properly in case of door warp or sagging due to longterm use. In this case, please adjust the fitting state of the door or the installation position of the product.
—Ensure that the latching margin of body and counter plate is 6.5mm.
—Do not store heavy objects in cabinet since excessive impact may get the door opened.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
