- MC-FP5
MAGNETIC CATCHMC-FP5
4 / 4 total results
Filter items
- Small body with strong magnetic force by using neodymium magnet.
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
MC-FP5B | 140-050-087 | eShop |
||
MC-FP5SWT | 140-050-268 | eShop |
||
MC-FP5SBL | 140-050-269 | eShop |
||
MC-FP5W | 140-050-086 | eShop |
CAD download
Body
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature for MC-FP5S: 80°C
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force N
-
- -
-
Magnetic Force kgf
-
- -
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Unique Feature
-
-
Body Material
-
-
RoHS 2
-
-
CAD
-
Loading