SEALED MAGNETIC CATCHMC-JM45
2 / 2 total results
Filter items
- The body covered with resin prevents rusting.
Small body with strong magnetic force by using neodymium magnet.
Thin magnetic catch of 5.6mm thick ideal for tight spaces.
Ideal for kitchen or bath equipment by using with the counter plate MC-JMP45 (sold separately).
AS parts set for installing to aluminium frame also available. - Application
- —Washing machine, kitchen equipment, etc.
- Sold separately
- —Counter plate MC-JMP45, Counter plate AS-68, MC-JM49
- Recommended Screw
- —M4 screw, tapping screw nominal 4 (truss or binding head, SUS)
Drawings / Illustrations
Spec Table
Body [[Body]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
MC-JM45WT | 140-050-154 | eShop |
||
MC-JM45BL | 140-029-240 | eShop |
Sold Separately [[Counter Plate] Sold Seperately]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
MC-JM49 | 140-050-149 | eShop |
||
AS-68 | 140-050-138 | eShop |
||
MC-JMP45BL | 140-029-241 | eShop |
||
MC-JMP45WT | 140-050-122 | eShop |
CAD download
Body [[Body]]
Item Name |
---|
MC-JM45WT |
MC-JM45BL |
Sold Separately [[Counter Plate] Sold Seperately]
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature: 80°C
—The material, shape of this product are identical to sealed magnetic catch MC-JMP45. The back of MC-JMP45 is partially blue to differentiate from this product.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Magnetic Force N
-
- -
-
Magnetic Force kgf
-
- -
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
Loading