SEALED MAGNETIC CATCHMC-JM50
2 / 2 total results
Filter items
- Resin coated body prevents rusting.
Ideal for clean rooms by using with the counter plate MC-JM49 (sold separately).
AS parts set (below) for installing to aluminium frame also available. - Application
- —Washing machine, kitchen equipment, etc.
- Sold separately
- —Counter plate MC-JM49
- Recommended Screw
- —M4 screw, tapping screw nominal 4 (truss or binding head, SUS)
Drawings / Illustrations
Spec Table
Body [[Body]]
Sold Separately [[Counter Plate] Sold Seperately]
CAD download
Catalogue
Note
—Be sure to read the “Cautions”.
—Do not use in contact with steam, hot water and water. Do not leave strongly acidic or basic detergents to avoid deteriorating.
—Max. temperature: 80°C
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Type
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Environment
-
-
Body Material
-
-
Finish/Colour
-
-
RoHS 2
-
-
CAD
-
