SEALED MAGNETIC CATCHMC-JM74SW-30
1 / 1 total results
- Waterproof switch built-in magnetic catch. It functions as a catch and power switch depending on opening/closing of door or lid.
Single-pole double-throw switch.
Conforms to the specified electrical appliances and materials in the Electrical Appliances and Material Safety Act (PSE).
Can be installed vertically or horizontally.Processing for passing through power cord is required for horizontal installation.
The body coated with resin prevents rusting and dust. And the built-in switch is designed to meet IP67.
Movable adsorption sheet of counter plate prevents malfunction of catch and switch. - Accessories
- —Counter plate
In Use
Images
Drawings / Illustrations
-
Show all
-
Show all
[Switch Contact Type]
NC (Red) = Normally Close
NO (Blue) = Normally Open
COM (Black) = Common
The power switch operates depending on opening/closing of door or lid. -
Show all
[Two Types of Operation Can Be Choosen by Selecting Connection]
—Connecting NO (Blue) and COM (Black)
Energised when the counter plate is in contact with the body.
—Connecting NC (Red) and COM (Black)
Energised when the counter plate and the body are separated.
Example) To turn on the inspection light when the door opens in cabinet etc., connect NC (red) and COM (black). -
Show all
[Specifications]
Spec Table
Body
CAD download
Catalogue
Note
—Be sure to read the“Cautions”.
—Do not use as a door stopper. Otherwise, it may be damaged.
—If the product containing this product falls under other category than the specified electrical appliances and materials, please report to the regulatory agency.
—Do not use in contact with steam, hot water and water. Do not leave strongly acidic or basic detergents to avoid deteriorating.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Type
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Environment
-
-
Body Material
-
-
Finish/Colour
-
-
RoHS 2
-
-
CAD
-
