- MC-JMF54
MAGNETIC CATCHMC-JMF54
2 / 2 total results
Filter items
- The body covered with resin prevents rusting and avoids scattering of metal powder. Contact noise also can be reduced.
Snap-in magnetic catch for sheet metal application.
Magnetic surface can pivot for better contact with counter plate. - Application
- —Steel cabinet, washing machine, kitchen equipment, bathroom, etc.
- Sold separately
- —Counter plate MC-JMP45
—Counter plate AS-68, MC-JM49
Drawings / Illustrations
Spec Table
Body [[Body]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
MC-JMF54BL | 140-026-601 | eShop |
||
MC-JMF54WT | 140-026-602 | eShop |
Sold Separately [[Counter Plate] Sold Seperately]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
MC-JM49 | 140-050-149 | eShop |
||
AS-68 | 140-050-138 | eShop |
||
MC-JMP45BL | 140-029-241 | eShop |
||
MC-JMP45WT | 140-050-122 | eShop |
CAD download
Body [[Body]]
Item Name |
---|
MC-JMF54BL |
MC-JMF54WT |
Sold Separately [[Counter Plate] Sold Seperately]
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature: 80°C
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Magnetic Force N
-
- -
-
Magnetic Force kgf
-
- -
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
Loading