MAGNETIC CATCHMC-YS
4 / 4 total results
Filter items
- Thin magnetic catch of 6mm high ideal for tight spaces.
Small body with strong magnetic force by using neodymium magnet: MC-YS001, MC-YS001P.
Weaker magnetic force (ferrite magnet): MC-YS002, MC-YS002P.
Zinc alloy MC-YC-06 with strong magnetic force also available. - Accessories
- For MC-YS001P, MC-YS002P only
—Counter Plate
—Countersunk head wood screw 2.9×13, pan head wood screw 3.1×13
In Use
Images
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
MC-YS001 | 140-050-298 |
![]() |
|
![]() |
MC-YS001P | 140-050-296 |
![]() |
|
![]() |
MC-YS002 | 140-050-297 |
![]() |
|
![]() |
MC-YS002P | 140-050-295 |
![]() |
CAD download
Body
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature for neodymium magnet: 80°C
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Type
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Body Material
-
-
Finish/Colour
-
-
RoHS 2
-
-
CAD
-
