MKL-2100-D

GLASS DOOR LOCKMKL-2100-D

1 / 1 total results

Filter items

glass showcase, glass display, glass cabinet


glass showcase, glass display, glass cabinet

Pre-drilling on glass not required.
For inset door. MKL-B strike (sold separately) is available for overlay.
1 Key Alike available. Key different type possible as special order (12 key changes).
Keys can be shared with 2100 Lock Series.

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
MKL-2100-D 150-001-411
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Min Glass Thickness Max Glass Thickness Main Material Key Removeable Key Turn Angle Key Shape Application Mounting Surface Locked Position Colour Total Lock Series Key Changes Masterkey Function Grade Showcase Product Type Type Showcase Door Spec Old Item Code EAN Box Carton Weight (g)

MKL-2100-D

eShop

150-001-411

Key Alike

5

8

Zinc Alloy (ZDC)

When Locked

60°

Double-sided

Single Side Flaps

Glass

Key Not Removeable

Polished

2100

0 to 50

None

Standard

Lock

Lock for Glass Door

Single Side Flaps

150-069-709

-

12

60

125

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
MKL-B 150-069-538
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish EAN Box Carton

MKL-B

eShop

150-069-538

Stainless Steel (SUS304)

Barrel Polished

4510932019385

60

360

Slide to See More


CAD download

Body

Item Name
MKL-2100-D
Item Name 2D 3D Others RoHS Item Code
MKL-2100-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-411

Slide to See More

Sold Separately

Item Name
MKL-B
Item Name 2D 3D Others RoHS Item Code
MKL-B DXF DWG SAT IGES X_T STEP 3DPDF

150-069-538

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-09-07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-09-07)

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Key Changes
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More