MKR-N32DG32

LEVELING GLIDEMKR-N32DG32

1 / 1 total results

Filter items
  • LEVELING GLIDE
  • Swivel Function
  • MKR-N32DG32

Swivels approximately 10° to compensate for uneven floors.
With swivel function to distribute the load evenly for excellent durability.
Base with knurled outer periphery for easy installation.
Double structure of cover/bolt and base allow easy height adjustment without lifting the leg.
Leveling glide with elastomer base to prevent from skidding and scratching the floor.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
MKR-N32DG32 200-149-228
Image Item Name Purchase Item Code Quotation RoHS Colour Load Capacity N Load Capacity kgf Screw Material Body Material Screw Diameter M Screw Length L1 Body Height H Bottom Diameter D Bottom Material EAN Box Carton Weight (g)

MKR-N32DG32

200-149-228

Dark Grey

454

46

Steel

Polyamide (PA)

M8

30

47

33

Elastomer (TPE)

4510932001953

50

300

31

Slide to See More


CAD download

Body

Item Name
MKR-N32DG32
Item Name 2D 3D Others RoHS Item Code
MKR-N32DG32 DXF DWG SAT IGES X_T STEP 3DPDF

200-149-228

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N/pc
Screw Diameter M
Body Height H (mm)
  • -
Screw Length L1 (mm)
  • -
Bottom Diameter D
  • -
Screw Material
Body Material
Bottom Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More