MPH-20-5G2

MICRO DETENT HINGEMPH-20-5G2

1 / 1 total results

Filter items
  • MICRO DETENT HINGE
  • MPH-20-5G2
Discontinued
  • Passed 100,000 open/close private cycle test
Ultra compact detent hinge suitable for clamshell type cell phones, PDA and other foldable devices.
Small diameter of ⌀5 for space-saving and downsizing of casing.
Designed for 160 degreesopening, and detent catch in open and closed position.
Easy snap-in for quick assembly.
Application
—Cell phone, PDA, remote control, gaming device, etc.

In Use

Images

Spec Table

Body

Image Item Name Item Code Purchase Quotation
MPH-20-5G2 170-090-536
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS Opening Angle Main Material Finish/Colour EAN Weight (g)

MPH-20-5G2

170-090-536

Discontinued

160°

Steel

Clear Zinc Chromate

4510932071581

0.46

Slide to See More


CAD download

Body

Item Name
MPH-20-5G2
Item Name 2D 3D RoHS Sales Info Item Code
MPH-20-5G2 DXF DWG SAT IGES X_T STEP

Discontinued

170-090-536

Slide to See More

Catalogue

Note

—For clamshell type cell phones, with weight up to 55g when using two hinges.

—The boundary between the movable side and fixed side of casing shall be set near the hinge centre.

—For more details on mounting dimensions, please contact local representatives.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More