MPH-30

MICRO DETENT HINGEMPH-30

1 / 1 total results

Filter items
  • MICRO DETENT HINGE
  • High Torque
  • MPH-30

  • Passed 100,000 open/close private cycle test
Ultra compact detent hinge suitable for clamshell type cell phones, PDA and other foldable devices.
With the torque of a single hinge equal to that of two conventional hinges, you can design various casings as there is no need for hinge space on the other side.
Designed for 160 degreesopening, and detent catch in open and closed position.
Easy snap-in for quick assembly.
Application
—Cell phone, PDA, remote control, gaming device, etc.

In Use

Images

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
MPH-30 170-090-024
Image Item Name Purchase Item Code Quotation RoHS Opening Angle Main Material Hinge Type Holding Angles EAN Weight (g)

MPH-30

170-090-024

160゜

Polyacetal (POM)

Insert

0°/160°

4510932070164

0.98

Slide to See More


CAD download

Body

Item Name
MPH-30
Item Name 2D 3D Others RoHS Item Code
MPH-30 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-024

Slide to See More

Catalogue

Note

—For clamshell type cell phones, with weight up to 55g when using one hinge.

—The boundary between the movable side and fixed side of casing shall be set near the hinge centre.

—For more details, please contact local representatives.

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More