MPH-30-5TN

MICRO DETENT HINGEMPH-30-5TN

1 / 1 total results

Filter items
  • MICRO DETENT HINGE
  • High Torque
  • MPH-30-5TN

Stock Limited
  • Passed 100,000 open/close private cycle test
Ultra compact detent hinge suitable for clamshell type cell phones, PDA and other foldable devices.
With the torque of a single hinge equal to that of two conventional hinges, you can design various casings as there is no need for hinge space on the other side.
Small outer diameter of ⌀5 realises space-saving and downsizing of casing.
Designed for 160 degreesopening, and detent catch in open and closed position.
Application
—Cell phone, PDA, remote control, gaming device, etc.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
MPH-30-5TN 170-097-888
Image Item Name Purchase Item Code Quotation Mark RoHS Opening Angle Main Material Finish EAN Weight (g)

MPH-30-5TN

170-097-888

160°

Steel

Nickel

4510932073554

0.86

Slide to See More


CAD download

Body

Item Name
MPH-30-5TN
Item Name 2D 3D RoHS Item Code
MPH-30-5TN DXF DWG SAT IGES X_T STEP

170-097-888

Slide to See More

Catalogue

Note

—For clamshell type cell phones, with weight up to 55g when using one hinge.

—The boundary between the movable side and fixed side of casing shall be set near the hinge centre.

—For more details, please contact local representatives.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More