MRB

KNOBMRB

2 / 2 total results

Filter items

Spec Table

Body

Image Item Name Item Code Purchase Quotation
MRB-18 100-010-721
MRB-24 100-010-722
Image Item Name Purchase Item Code Quotation RoHS Material Finish D P Knob Body Type Installation Section Type Body Height T Applicable Mounting Colour (For Search) EAN Box Carton Weight (g)

MRB-18

100-010-721

Brass

White Bronze

18

5

Round

Female Screw

21

Wood

Grey/Silver

4510932011532

30

300

38

MRB-24

100-010-722

Brass

White Bronze

24

5.5

Round

Female Screw

21

Wood

Grey/Silver

4510932011549

30

300

70

Slide to See More


CAD download

Body

Item Name
MRB-18
MRB-24
Item Name 2D 3D Others RoHS Item Code
MRB-18 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-721

MRB-24 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-722

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Knob Shape
Installation Type
Height
  • -
Material
Finish
Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More