AS-NSDX-10

PARTS SET FOR INSTALLING TO ALUMINIUM FRAMEAS-NSDX-10

4 / 4 total results

Filter items
  • PARTS SET FOR INSTALLING TO ALUMINIUM FRAME
  • AS-NSDX-10
  • AS Series
  • Soft Down

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
AS-NSDX-10RK-30-6 180-041-639
eShop
AS-NSDX-10RK-30-8 180-041-640
eShop
AS-NSDX-10LK-30-6 180-041-641
eShop
AS-NSDX-10LK-30-8 180-041-642
eShop
Image Item Name Purchase Item Code Quotation RoHS Suitable Aluminium Frame Parts Main Material Main Finish Door Opening Direction Damper Effective Direction Aluminium Frame Size Aluminium Frame Groove Width Applications Product Group Max Door Moment N.m/pc Max Door Moment kgf.cm/pc EAN

AS-NSDX-10RK-30-6

eShop

180-041-639

Groove Width 6

NSDX-10RK : 1 pcAS Nut AS-6M4 : 6 pcsHexagon Socket Button Head Screw M4×6 : 3 pcsBracket AS-NSDX-B : 1 pcHexagon Socket Head Cap Screw M4×12 : 4 pcsBracket AS-NSDX-A : 1 pcHexagon Socket Head Cap Screw M4×10 : 2 pcs

Zinc Alloy (ZDC)/ABS

Nickel

Downward-opening

Opening Direction

3060

6

Lid

Stays

1.96 to 6.86

20 to 70

4510932078009

AS-NSDX-10RK-30-8

eShop

180-041-640

Groove Width 8

NSDX-10RK : 1 pcAS Nut AS-8M4 : 6 pcsHexagon Socket Button Head Screw M4×6 : 3 pcsBracket AS-NSDX-B : 1 pcHexagon Socket Head Cap Screw M4×12 : 4 pcsBracket AS-NSDX-A : 1 pcHexagon Socket Head Cap Screw M4×10 : 2 pcs

Zinc Alloy (ZDC)/ABS

Nickel

Downward-opening

Opening Direction

3060

8

Lid

Stays

1.96 to 6.86

20 to 70

4510932078016

AS-NSDX-10LK-30-6

eShop

180-041-641

Groove Width 6

NSDX-10LK : 1 pcAS Nut AS-6M4 : 6 pcsHexagon Socket Button Head Screw M4×6 : 3 pcsBracket AS-NSDX-B : 1 pcHexagon Socket Head Cap Screw M4×12 : 4 pcsBracket AS-NSDX-A : 1 pcHexagon Socket Head Cap Screw M4×10 : 2 pcs

Zinc Alloy (ZDC)/ABS

Nickel

Downward-opening

Opening Direction

3060

6

Lid

Stays

1.96 to 6.86

20 to 70

4510932078023

AS-NSDX-10LK-30-8

eShop

180-041-642

Groove Width 8

NSDX-10LK : 1 pcAS Nut AS-8M4 : 6 pcsHexagon Socket Button Head Screw M4×6 : 3 pcsBracket AS-NSDX-B : 1 pcHexagon Socket Head Cap Screw M4×12 : 4 pcsBracket AS-NSDX-A : 1 pcHexagon Socket Head Cap Screw M4×10 : 2 pcs

Zinc Alloy (ZDC)/ABS

Nickel

Downward-opening

Opening Direction

3060

8

Lid

Stays

1.96 to 6.86

20 to 70

4510932078030

Slide to See More


CAD download

Parts Set

Item Name
AS-NSDX-10RK-30-6
AS-NSDX-10RK-30-8
AS-NSDX-10LK-30-6
AS-NSDX-10LK-30-8
Item Name 2D 3D RoHS Item Code
AS-NSDX-10RK-30-6 DXF DWG SAT IGES X_T STEP

180-041-639

AS-NSDX-10RK-30-8 DXF DWG SAT IGES X_T STEP

180-041-640

AS-NSDX-10LK-30-6 DXF DWG SAT IGES X_T STEP

180-041-641

AS-NSDX-10LK-30-8 DXF DWG SAT IGES X_T STEP

180-041-642

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Max. Door Moment N.m
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More