AS-NSDX-20

PARTS SET FOR INSTALLING TO ALUMINIUM FRAMEAS-NSDX-20

4 / 4 total results

Filter items
  • PARTS SET FOR INSTALLING TO ALUMINIUM FRAME
  • AS-NSDX-20
  • AS Series
  • Soft Down

Related Information

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
AS-NSDX-20RK-30-6 180-041-643
eShop
AS-NSDX-20RK-30-8 180-041-644
eShop
AS-NSDX-20LK-30-6 180-041-645
eShop
AS-NSDX-35LK-30-8 180-041-646
eShop
Image Item Name Purchase Item Code Quotation RoHS Suitable Aluminium Frame Parts Main Material Main Finish Door Opening Direction Damper Effective Direction Aluminium Frame Size Aluminium Frame Groove Width Applications Product Group Max Door Moment N.m/pc Max Door Moment kgf.cm/pc EAN

AS-NSDX-20RK-30-6

eShop

180-041-643

Groove Width 6

NSDX-20RK : 1pcAS Nut AS-6M4 : 6pcsHexagon Socket Button Head Screw M4×6 : 3pcsBracket AS-NSDX-B : 1pcHexagon Socket Head Cap Screw M4×12 : 4pcsBracket AS-NSDX-A : 1pcHexagon Socket Head Cap Screw M4×10 : 2pcs

Zinc Alloy (ZDC)/ABS

Nickel

Top-opening

Closing Direction

3060

6

Lid

Stays

1.96 to 6.86

20 to 70

4510932078047

AS-NSDX-20RK-30-8

eShop

180-041-644

Groove Width 8

NSDX-20RK : 1pcAS Nut AS-8M4 : 6pcsHexagon Socket Button Head Screw M4×6 : 3pcsBracket AS-NSDX-B : 1pcHexagon Socket Head Cap Screw M4×12 : 4pcsBracket AS-NSDX-A : 1pcHexagon Socket Head Cap Screw M4×10 : 2pcs

Zinc Alloy (ZDC)/ABS

Nickel

Top-opening

Closing Direction

3060

8

Lid

Stays

1.96 to 6.86

20 to 70

4510932078054

AS-NSDX-20LK-30-6

eShop

180-041-645

Groove Width 6

NSDX-20LK : 1 pcAS Nut AS-6M4 : 6pcsHexagon Socket Button Head Screw M4×6 : 3pcsBracket AS-NSDX-B : 1pcHexagon Socket Head Cap Screw M4×12 : 4pcsBracket AS-NSDX-A : 1pcHexagon Socket Head Cap Screw M4×10 : 2pcs

Zinc Alloy (ZDC)/ABS

Nickel

Top-opening

Closing Direction

3060

6

Lid

Stays

1.96 to 6.86

20 to 70

4510932078061

AS-NSDX-35LK-30-8

eShop

180-041-646

Groove Width 8

NSDX-20LK : 1pcAS Nut AS-8M4 : 6pcsHexagon Socket Button Head Screw M4×6 : 3pcsBracket AS-NSDX-B : 1pcHexagon Socket Head Cap Screw M4×12 : 4pcsBracket AS-NSDX-A : 1pcHexagon Socket Head Cap Screw M4×10 : 2pcs

Zinc Alloy (ZDC)/ABS

Nickel

Top-opening

Closing Direction

3060

8

Lid

Stays

1.96 to 6.86

20 to 70

4510932078078

Slide to See More


CAD download

Parts Set

Item Name
AS-NSDX-20RK-30-6
AS-NSDX-20RK-30-8
AS-NSDX-20LK-30-6
AS-NSDX-35LK-30-8
Item Name 2D 3D RoHS Item Code
AS-NSDX-20RK-30-6 DXF DWG SAT IGES X_T STEP

180-041-643

AS-NSDX-20RK-30-8 DXF DWG SAT IGES X_T STEP

180-041-644

AS-NSDX-20LK-30-6 DXF DWG SAT IGES X_T STEP

180-041-645

AS-NSDX-35LK-30-8 DXF DWG SAT IGES X_T STEP

180-041-646

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Opening Direction
Damper Direction
Max. Door Moment N.m
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More