PLN50P

DESIGN CASTERPLN50P

2 / 2 total results

Filter items
  • DESIGN CASTER
  • Plate Type
  • PLN50P

Winner of the 2013 Good Design Award

Spec Table

Body

Image Item Name Item Code Purchase Quotation
PLN50PBL 200-022-220
PLN50PCR 200-022-221
Image Item Name Purchase Item Code Quotation RoHS Finish/Colour (Body) Load Capacity N Load Capacity kgf Number of Wheels Body Material Wheel Material Wheel Width B Wheel Diameter D Installation Height H Plate Length L Plate Width W Installation Hole Pitch L1 Installation Hole Pitch W1 Body Colour Wheel Lock/Brakes Caster Type Installation Method EAN Box Weight (g)

PLN50PBL

200-022-220

Paint/Black

785

80

Single

Zinc Alloy (ZDC)

Polyamide (PA)

14

50

71

40

40

30

30

Black

None

Swivel

Plate

4510932090179

28

220

PLN50PCR

200-022-221

Chrome

785

80

Single

Zinc Alloy (ZDC)

Polyamide (PA)

14

50

71

40

40

30

30

-

None

Swivel

Plate

4510932090186

28

220

Slide to See More


CAD download

Body

Item Name
PLN50PBL
PLN50PCR
Item Name 2D 3D Others RoHS Item Code
PLN50PBL DXF DWG SAT IGES X_T STEP 3DPDF

200-022-220

PLN50PCR DXF DWG SAT IGES X_T STEP 3DPDF

200-022-221

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Installation Height H (mm)
  • -
Wheel Diameter D (mm)
  • -
Plate Length L (mm)
  • -
Plate Width W (mm)
  • -
Wheel Width B (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More