PS_P_1

4 / 4 total results

Spec Table

Body [[Brass P Type]]

Image Item Name Item Code Purchase Quotation
P30A 120-049-311
P30 120-049-312
P31A 120-049-313
P31 120-049-314
Image Item Name Purchase Item Code Quotation RoHS Type L1 L2 L3 L4 W1 W2 W3 W4 H1 H2 t1 t2 P1 P2 P3 D d Tension Force N Tension Force kgf Material Spec (For Search) Unique Feature EAN

P30A

120-049-311

With Keyhole

18.5

52

11.5

8.5

28

22

31.5

15

9

13

1.5

1.5

12

-32

34

5.2

φ3.2φ6.2

98

10

Brass

Padlock/Secondary Catch Options

-

4510932051880

P30

120-049-312

Without Keyhole

18.5

52

11.5

8.5

28

22

31.5

14.8

9

13

1.5

1.5

12

-32

34

-

φ3.2φ6.2

98

10

Brass

-

-

4510932051897

P31A

120-049-313

With Keyhole

18

39

10.5

7

24

16

26

13

8

9.5

1.2

1

10

-28

23

5

φ3.4φ5.2

78

8

Brass

-

Padlock/Secondary Catch Options

4510932051903

P31

120-049-314

Without Keyhole

18

39

10.5

7

24

16

26

13

8

9.5

1.2

1

10

-28

23

-

φ3.4φ5.2

78

8

Brass

-

-

4510932051910

Slide to See More


CAD download

Body [[Brass P Type]]

Item Name
P30A
P30
P31A
P31
Item Name 2D 3D Others RoHS Item Code
P30A DXF DWG SAT IGES X_T STEP 3DPDF

120-049-311

P30 DXF DWG SAT IGES X_T STEP 3DPDF

120-049-312

P31A DXF DWG SAT IGES X_T STEP 3DPDF

120-049-313

P31 DXF DWG SAT IGES X_T STEP 3DPDF

120-049-314

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Total Length
  • -
Body Length
  • -
Width W
  • -
Height H
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More