RTL-KUS

MULTI-STEP TABLE LEGRTL-KUS

3 / 3 total results

Filter items
  • MULTI-STEP TABLE LEG
  • RTL-KUS
Stock Limited
Height can be raised just by lifting up with hands.
Ideal for workbench and equipment required for barrier-free, etc.
Mark on inner pipe is a rough standard for height alignment.
Recommended to use 2~4 pcs to prevent distortion.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
RTL-KUS-5 200-035-569
RTL-KUS-10 200-035-570
eShop
RTL-KUS-15 200-035-571
Image Item Name Purchase Item Code Quotation Mark RoHS Min Height Stroke Body Length Adjustable Pitch Adjustable Steps Load Capacity N Load Capacity kgf Type Operation Method EAN Box Weight (g)

RTL-KUS-5

200-035-569

320

100

282.5

20

5

400

40

Manual Operation

Standard

4510932175098

10

860

RTL-KUS-10

eShop

200-035-570

420

200

382.5

20

10

400

40

Manual Operation

Standard

4510932175104

10

1100

RTL-KUS-15

200-035-571

520

300

482.5

20

15

400

40

Manual Operation

Standard

4510932175111

10

1350

Slide to See More


CAD download

Body

Item Name
RTL-KUS-5
RTL-KUS-10
RTL-KUS-15
Item Name 2D 3D RoHS Item Code
RTL-KUS-5 DXF DWG SAT IGES X_T STEP

200-035-569

RTL-KUS-10 DXF DWG SAT IGES X_T STEP

200-035-570

RTL-KUS-15 DXF DWG SAT IGES X_T STEP

200-035-571

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More