S-19

LID STAYS-19

2 / 2 total results

Filter items
  • LID STAY
  • Handed
  • S-19

Spec Table

Body

Image Item Name Item Code Purchase Quotation
S-19R 180-100-136
S-19L 180-100-137
Image Item Name Purchase Item Code Quotation RoHS Spec Tension Force N/pc Tension Force kgf/pc Main Material Main Finish Max Extendible Length Flap Opening Direction Stay Type EAN Box Carton Weight (g)

S-19R

180-100-136

Right

425

43.4

Steel

Chrome

200

Top Opening

Other Stays

4510932025188

50

300

66

S-19L

180-100-137

Left

425

43.4

Steel

Chrome

200

Top Opening

Other Stays

4510932025195

50

300

66

Slide to See More


CAD download

Body

Item Name
S-19R
S-19L
Item Name 2D 3D Others RoHS Item Code
S-19R DXF DWG SAT IGES X_T STEP 3DPDF

180-100-136

S-19L DXF DWG SAT IGES X_T STEP 3DPDF

180-100-137

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Compression Load N/pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More