S-20

LID STAYS-20

2 / 2 total results

Filter items
  • LID STAY
  • With Catch/Handed
  • S-20
With catch.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
S-20R 180-100-138
S-20L 180-100-139
Image Item Name Purchase Item Code Quotation RoHS Spec Tension Force N/pc Tension Force kgf/pc Main Material Main Finish Max Extendible Length Flap Opening Direction Stay Type EAN Box Carton Weight (g)

S-20R

180-100-138

Right

410

41.8

Steel

Chrome

217

Top Opening

Other Stays

4510932025201

40

160

122

S-20L

180-100-139

Left

410

41.8

Steel

Chrome

217

Top Opening

Other Stays

4510932025218

40

160

122

Slide to See More


CAD download

Body

Item Name
S-20R
S-20L
Item Name 2D 3D Others RoHS Item Code
S-20R DXF DWG SAT IGES X_T STEP 3DPDF

180-100-138

S-20L DXF DWG SAT IGES X_T STEP 3DPDF

180-100-139

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Door Opening
Stay Type
Compression Load N/pc
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More