S-21

LID STAYS-21

2 / 2 total results

Filter items
  • LID STAY
  • With Catch/Handed
  • S-21
With catch.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
S-21R 180-100-140
S-21L 180-100-141
Image Item Name Purchase Item Code Quotation RoHS Spec Tension Force N/pc Tension Force kgf/pc Main Material Main Finish Max Extendible Length Flap Opening Direction Stay Type EAN Box Carton Weight (g)

S-21R

180-100-140

Right

309

31.5

Steel

Chrome

122

Top Opening

Other Stays

4510932025225

50

500

49

S-21L

180-100-141

Left

309

31.5

Steel

Chrome

122

Top Opening

Other Stays

4510932025232

50

500

49

Slide to See More


CAD download

Body

Item Name
S-21R
S-21L
Item Name 2D 3D Others RoHS Item Code
S-21R DXF DWG SAT IGES X_T STEP 3DPDF

180-100-140

S-21L DXF DWG SAT IGES X_T STEP 3DPDF

180-100-141

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Compression Load N/pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More