S-23

LID STAYS-23

2 / 2 total results

Filter items
  • LID STAY
  • With Catch/Handed
  • S-23
With catch.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
S-23R 180-100-142
S-23L 180-100-143
Image Item Name Purchase Item Code Quotation RoHS Spec Tension Force N/pc Tension Force kgf/pc Main Material Main Finish Max Extendible Length Flap Opening Direction Stay Type EAN Box Carton Weight (g)

S-23R

180-100-142

Right

298

30.4

Steel

Chrome

104

Top Opening

Other Stays

4510932025249

50

500

33

S-23L

180-100-143

Left

298

30.4

Steel

Chrome

104

Top Opening

Other Stays

4510932025256

50

500

33


CAD download

Body

Item Name
S-23R
S-23L
Item Name 2D 3D Others RoHS Item Code
S-23R DXF DWG SAT IGES X_T STEP 3DPDF

180-100-142

S-23L DXF DWG SAT IGES X_T STEP 3DPDF

180-100-143

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Door Opening
Stay Type
Compression Load N/pc
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More

Newsletter Subscription

* indicates required
Designation