S-24, S-27, S-25

LID STAYS-24, S-27, S-25

6 / 6 total results

Filter items
  • LID STAY
  • Handed
  • S-24, S-27, S-25

Spec Table

Body

Image Item Name Item Code Purchase Quotation
S-24R 180-100-144
S-24L 180-100-145
S-27R 180-100-148
S-27L 180-100-149
S-25R 180-100-146
S-25L 180-100-147
Image Item Name Purchase Item Code Quotation RoHS Spec L t Tension Force N Tension Force kgf Main Material Main Finish Flap Opening Direction Stay Type A B C EAN Box Carton Weight (g)

S-24R

180-100-144

Right

105.5

13.6

326

33.3

Steel

Chrome

Downward Opening

Other Stays

27.5

61

61.5

4510932025089

100

1000

21

S-24L

180-100-145

Left

105.5

13.6

326

33.3

Steel

Chrome

Downward Opening

Other Stays

27.5

61

61.5

4510932025096

100

1000

21

S-27R

180-100-148

Right

133

13.6

325

33.2

Steel

Chrome

Downward Opening

Other Stays

28

81

81.5

4510932025102

60

600

31

S-27L

180-100-149

Left

133

13.4

325

33.2

Steel

Chrome

Downward Opening

Other Stays

28

81

81.5

4510932025119

60

600

31

S-25R

180-100-146

Right

163

13.6

287

29.3

Steel

Chrome

Downward Opening

Other Stays

32

100

99.7

4510932025126

60

600

35

S-25L

180-100-147

Left

163

13.4

287

29.3

Steel

Chrome

Downward Opening

Other Stays

32

100

99.7

4510932025133

60

600

35

Slide to See More


CAD download

Body

Item Name
S-24R
S-24L
S-27R
S-27L
S-25R
S-25L
Item Name 2D 3D Others RoHS Item Code
S-24R DXF DWG SAT IGES X_T STEP 3DPDF

180-100-144

S-24L DXF DWG SAT IGES X_T STEP 3DPDF

180-100-145

S-27R DXF DWG SAT IGES X_T STEP 3DPDF

180-100-148

S-27L DXF DWG SAT IGES X_T STEP 3DPDF

180-100-149

S-25R DXF DWG SAT IGES X_T STEP 3DPDF

180-100-146

S-25L DXF DWG SAT IGES X_T STEP 3DPDF

180-100-147

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Door Opening
Stay Type
Compression Load N/pc
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More