S-34

LID STAYS-34

1 / 1 total results

Filter items
  • LID STAY
  • S-34

Non-handed.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
S-34 180-100-150
Image Item Name Purchase Item Code Quotation RoHS Main Material Main Finish Max Extendible Length Flap Opening Direction Stay Type EAN Carton Weight (g)

S-34

180-100-150

Steel

Chrome

202

Downward Opening

Other Stays

4510932025072

300

52

Slide to See More


CAD download

Body

Item Name
S-34
Item Name 2D 3D Others RoHS Item Code
S-34 DXF DWG SAT IGES X_T STEP 3DPDF

180-100-150

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Door Opening
Stay Type
Compression Load N/pc
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More