SBR40

BUTT HINGESBR40

1 / 1 total results

Filter items
  • BUTT HINGE
  • SBR40

Hinge will not be in contact with screw heads while closing.
Hinge is internal threaded.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SBR40 170-099-088
Image Item Name Purchase Item Code Quotation RoHS Material Finish Load Capacity N/2 pcs Load Capacity kgf/2 pcs Width W Length L Leaf Thickness (t) EAN Weight (g)

SBR40

170-099-088

Stainless Steel (SUS304)

Plain

69

7

35

40

1.5

4510932073851

21

Slide to See More


CAD download

Body

Item Name
SBR40
Item Name 2D 3D Others RoHS Item Code
SBR40 DXF DWG SAT IGES X_T STEP 3DPDF

170-099-088

Slide to See More

Catalogue

Note

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Material
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More