- SCRL2-15S
STAINLESS STEEL MINI GUIDESCRL2-15S
4 / 4 total results
Filter items
- Only 15.5mm in height with small deflection, suitable for various places.
Grease (NSF H1 Registered Food Grade Lubricants) for food machinery is used.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
SCRL2-15S-80A | 190-034-809 |
![]() |
|
![]() |
SCRL2-15S-100A | 190-034-810 |
![]() |
|
![]() |
SCRL2-15S-150A | 190-034-811 |
![]() |
|
![]() |
SCRL2-15S-200A | 190-034-812 |
![]() |
CAD download
Body
Item Name |
---|
SCRL2-15S-80A |
SCRL2-15S-100A |
SCRL2-15S-150A |
SCRL2-15S-200A |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Material
-
-
Guide Rail Type
-
-
Radial Load Allowance kgf
-
Axial Load Allowance kgf
-
Load Capacity N (Per Pair)
-
Rail Length L (mm)
-
- -
-
Height H (mm)
-
- -
-
Width W (mm)
-
- -
-
RoHS 2
-
-
CAD
-
