SD

STAINLESS STEEL PULLSD

4 / 4 total results

Filter items
  • STAINLESS STEEL PULL
  • SD

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SD-24S 100-015-022
SD-24M 100-015-023
SD-30S 100-015-020
SD-30M 100-015-021
Image Item Name Purchase Item Code Quotation RoHS Material Finish L t D P S Knob Body Type Installation Section Type Applicable Mounting Colour (For Search) EAN Box Carton Weight (g)

SD-24S

100-015-022

Stainless Steel (SCS13)

Satin

24.5

25

5.5

16.5

18

5

Special Type

Female Screw

Wood

Grey/Silver

4510932011266

80

800

10

SD-24M

100-015-023

Stainless Steel (SCS13)

Mirror

24.5

25

5.5

16.5

18

5

Special Type

Female Screw

Wood

Grey/Silver

4510932011273

80

800

10

SD-30S

100-015-020

Stainless Steel (SCS13)

Satin

30.5

31.5

6.5

20.5

21

6

Special Type

Female Screw

Wood

Grey/Silver

4510932011280

50

500

22

SD-30M

100-015-021

Stainless Steel (SCS13)

Mirror

30.5

31.5

6.5

20.5

21

6

Special Type

Female Screw

Wood

Grey/Silver

4510932011297

50

500

22

Slide to See More


CAD download

Body

Item Name
SD-24S
SD-24M
SD-30S
SD-30M
Item Name 2D 3D Others RoHS Item Code
SD-24S DXF DWG SAT IGES X_T STEP 3DPDF

100-015-022

SD-24M DXF DWG SAT IGES X_T STEP 3DPDF

100-015-023

SD-30S DXF DWG SAT IGES X_T STEP 3DPDF

100-015-020

SD-30M DXF DWG SAT IGES X_T STEP 3DPDF

100-015-021

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Height
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More

Newsletter Subscription

* indicates required
Designation