SDH-P_1

1 / 1 total results

Filter items

Spec Table

Body [[Drop Hinge]]

Image Item Name Item Code Purchase Quotation
SDH-P 170-034-200
Image Item Name Purchase Item Code Quotation RoHS Material Finish Min Overlay Max Overlay Min Door Thickness Max Door Thickness Opening Angle Body Type Length L Width W Door Material Hinge Type EAN Box Carton

SDH-P

170-034-200

Steel

Nickel

16

19

16

20

90°

Drop Hinge

65

44

Wood

Drop Hinge (90° opening)

4510932168014

50

200

Slide to See More


CAD download

Body [[Drop Hinge]]

Item Name
SDH-P
Item Name 2D 3D Others RoHS Item Code
SDH-P DXF DWG SAT IGES X_T STEP 3DPDF

170-034-200

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More