SDH-P_2

Spec Table

Selling Individually [[Cover Set] Socket cover + mounting plate cover]

Image Item Name Item Code Purchase Quotation
SDH-PC-BL 170-034-769
SDH-PC-WT 170-034-828
SDH-PC-NI 170-034-829
Image Item Name Purchase Item Code Quotation RoHS Spec Material Colour Hinge Type Door Material EAN Box

SDH-PC-BL

170-034-769

Cover Set (Covers for Socket and Mounting Plate)

ABS

Black

Drop Hinge (90° opening)

Wood

4510932174565

100

SDH-PC-WT

170-034-828

Cover Set (Covers for Socket and Mounting Plate)

ABS

White

Drop Hinge (90° opening)

Wood

4510932176507

100

SDH-PC-NI

170-034-829

Cover Set (Covers for Socket and Mounting Plate)

ABS

Nickel

Drop Hinge (90° opening)

Wood

4510932176514

100

Slide to See More


CAD download

Selling Individually [[Cover Set] Socket cover + mounting plate cover]

Item Name
SDH-PC-BL
SDH-PC-WT
SDH-PC-NI
Item Name 2D 3D Others RoHS Item Code
SDH-PC-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-034-769

SDH-PC-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-034-828

SDH-PC-NI DXF DWG SAT IGES X_T STEP 3DPDF

170-034-829

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More