SETUP_1

Spec Table

Discontinued

Image Item Name Item Code Purchase Quotation
SETUP-SUS-M3 120-028-701
eShop
SETUP 120-049-172
eShop
SETUP-SUS 120-040-504
eShop
SETUP-SUS-M5 120-028-702
eShop
SETUP-SUS-M6 120-028-703
eShop
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS Old Item Name Application Type Material Finish A D1 D2 D3 Fastener Hardware Type EAN Box Weight (g)

SETUP-SUS-M3

eShop

120-028-701

Discontinued

-

M3

Stainless Steel (SUS303)

Plain

1.9

6.5

4

9

Setup Mount/Setup Cap

4510932161565

1000

0.6

SETUP

eShop

120-049-172

Discontinued

SETUP

M4

Brass

Plain

1.9

8

5

13

Setup Mount/Setup Cap

4510932051798

2000

1.5

SETUP-SUS

eShop

120-040-504

Discontinued

SETUP-SUS

M4

Stainless Steel (SUS303)

Plain

1.9

8

5

13

Setup Mount/Setup Cap

4510932048804

1000

1.5

SETUP-SUS-M5

eShop

120-028-702

Discontinued

-

M5

Stainless Steel (SUS303)

Plain

3

10.6

6

14

Setup Mount/Setup Cap

4510932161572

500

2.02

SETUP-SUS-M6

eShop

120-028-703

Discontinued

-

M6

Stainless Steel (SUS303)

Plain

3.7

12.8

7

15

Setup Mount/Setup Cap

4510932161589

500

2.66

Slide to See More


CAD download

Discontinued

Item Name
SETUP-SUS-M3
SETUP
SETUP-SUS
SETUP-SUS-M5
SETUP-SUS-M6
Item Name 2D 3D RoHS Sales Info Item Code
SETUP-SUS-M3 DXF DWG SAT IGES X_T STEP

Discontinued

120-028-701

SETUP DXF DWG SAT IGES X_T STEP

Discontinued

120-049-172

SETUP-SUS DXF DWG SAT IGES X_T STEP

Discontinued

120-040-504

SETUP-SUS-M5 DXF DWG SAT IGES X_T STEP

Discontinued

120-028-702

SETUP-SUS-M6 DXF DWG SAT IGES X_T STEP

Discontinued

120-028-703

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More