SJH

HANDLESJH

2 / 2 total results

Filter items

tubular handle, tube handle, 360°Product Viewer

tubular handle, tube handle, 360°Product Viewer

A rounded handle for a comfortable grip.
Handle can be fixed from either the front or back with screws.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SJH-130 100-036-988
SJH-160 100-036-989
Image Item Name Purchase Item Code Quotation RoHS Main Material Body Type Installation Type M P L1 L2 H1 W2 H2 H3 Type Installation Type (Arch) Applicable Mounting W1 Colour Colour (For Search) EAN Weight (g)

SJH-130

100-036-988

Reinforced Nylon

Front Mount Handle
Back Mount Handle

Female Screw

M8

130

168

110

43

24

21

22

Handle

Back Mount
Front Mount

Wood

26.5

Black

Black

4510932175999

76

SJH-160

100-036-989

Reinforced Nylon

Front Mount Handle
Back Mount Handle

Female Screw

M8

160

198

140

49

26

23

26

Handle

Back Mount
Front Mount

Wood

28.5

Black

Black

4510932176002

103

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
SJHC-130BL 100-036-990
SJHC-130GR 100-036-991
SJHC-130YE 100-036-992
SJHC-130YR 100-036-993
SJHC-130RD 100-036-994
SJHC-130BU 100-036-995
SJHC-160BL 100-036-996
SJHC-160GR 100-036-997
SJHC-160YE 100-036-998
SJHC-160YR 100-036-999
SJHC-160RD 100-037-000
SJHC-160BU 100-037-001
Image Item Name Purchase Item Code Quotation RoHS Colour Suitable Body EAN Weight (g)

SJHC-130BL

100-036-990

Black

SJH-130

4510932176019

1.5

SJHC-130GR

100-036-991

Grey

SJH-130

4510932176026

1.5

SJHC-130YE

100-036-992

Yellow

SJH-130

4510932176033

1.5

SJHC-130YR

100-036-993

Orange

SJH-130

4510932176040

1.5

SJHC-130RD

100-036-994

Red

SJH-130

4510932176057

1.5

SJHC-130BU

100-036-995

Blue

SJH-130

4510932176064

1.5

SJHC-160BL

100-036-996

Black

SJH-160

4510932176071

1.9

SJHC-160GR

100-036-997

Grey

SJH-160

4510932176088

1.9

SJHC-160YE

100-036-998

Yellow

SJH-160

4510932176095

1.9

SJHC-160YR

100-036-999

Orange

SJH-160

4510932176101

1.9

SJHC-160RD

100-037-000

Red

SJH-160

4510932176118

1.9

SJHC-160BU

100-037-001

Blue

SJH-160

4510932176125

1.9

Slide to See More


CAD download

Body

Item Name
SJH-130
SJH-160
Item Name 2D 3D Others RoHS Item Code
SJH-130 DXF DWG SAT IGES X_T STEP 3DPDF

100-036-988

SJH-160 DXF DWG SAT IGES X_T STEP 3DPDF

100-036-989

Slide to See More

Sold Separately

Item Name
SJHC-130BL
SJHC-130GR
SJHC-130YE
SJHC-130YR
SJHC-130RD
SJHC-130BU
SJHC-160BL
SJHC-160GR
SJHC-160YE
SJHC-160YR
SJHC-160RD
SJHC-160BU
Item Name 2D 3D Others RoHS Item Code
SJHC-130BL DXF DWG SAT IGES X_T STEP 3DPDF

100-036-990

SJHC-130GR DXF DWG SAT IGES X_T STEP 3DPDF

100-036-991

SJHC-130YE DXF DWG SAT IGES X_T STEP 3DPDF

100-036-992

SJHC-130YR DXF DWG SAT IGES X_T STEP 3DPDF

100-036-993

SJHC-130RD DXF DWG SAT IGES X_T STEP 3DPDF

100-036-994

SJHC-130BU DXF DWG SAT IGES X_T STEP 3DPDF

100-036-995

SJHC-160BL DXF DWG SAT IGES X_T STEP 3DPDF

100-036-996

SJHC-160GR DXF DWG SAT IGES X_T STEP 3DPDF

100-036-997

SJHC-160YE DXF DWG SAT IGES X_T STEP 3DPDF

100-036-998

SJHC-160YR DXF DWG SAT IGES X_T STEP 3DPDF

100-036-999

SJHC-160RD DXF DWG SAT IGES X_T STEP 3DPDF

100-037-000

SJHC-160BU DXF DWG SAT IGES X_T STEP 3DPDF

100-037-001

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-06-12)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-06-12)

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Toughness and Beautility HANDLE

  • COLOURED NYLON HANDLE SJH Cap Installation

×
Filter
Filter items
Search Clear All ×
Body Type
Installation Type
Pitch (mm)
  • -
Length (mm)
  • -
Height (mm)
  • -
Depth (mm)
  • -
Diameter (mm)
  • -
Material
Colour
Load Capacity N
  • -
Load Capacity kgf
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More