SNR65

LIFT-OFF HINGESNR65

2 / 2 total results

Filter items
  • LIFT-OFF HINGE
  • SNR65

Stock Limited
Handed: Specific left and right hand mounting.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SNR65R 170-099-043
SNR65L 170-099-046
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS Material Finish Spec Load Capacity N/2 pcs Load Capacity kgf/2 pcs EAN Weight (g)

SNR65R

170-099-043

Stock Limited

Stainless Steel (SUS304)

Plain

Right-handed

177

18

4510932073721

76.2

SNR65L

170-099-046

Stock Limited

Stainless Steel (SUS304)

Plain

Left-handed

177

18

4510932073752

76.2


CAD download

Body

Item Name
SNR65R
SNR65L
Item Name 2D 3D Others RoHS Sales Info Item Code
SNR65R DXF DWG SAT IGES X_T STEP 3DPDF

Stock Limited

170-099-043

SNR65L DXF DWG SAT IGES X_T STEP 3DPDF

Stock Limited

170-099-046

Catalogue

Note

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

Category

Your Recently Viewed Items

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Material
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More

Newsletter Subscription

* indicates required
Designation