SPB-20

SHELF SUPPORTSPB-20

3 / 3 total results

Filter items
  • SHELF SUPPORT
  • For SP, SPS
  • SPB-20

For shelf standard SP, SPS .
Can be attached/detached quickly and firmly.
Has resistance to vibration.
Satin finish with/without protection tape available.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SPB-20 120-030-015
SPB-20T 120-031-474
SPB-20WT 120-030-693
Image Item Name Purchase Item Code Quotation RoHS Application Type Material Finish Load Capacity N Load Capacity kgf Load Capacity N (4 pieces) Load Capacity kgf (4 pieces) Application Colour Series Type EAN Box Carton Weight (g)

SPB-20

120-030-015

With Protection Tape

Stainless Steel (SUS304)

Satin

441

45

441

45

Wood

Silver

SP/SPS

Shelf Support

4510932740074

300

3000

3.6

SPB-20T

120-031-474

Without Protection Tape

Stainless Steel (SUS304)

Satin

441

45

441

45

Wood

Silver

SP/SPS

Shelf Support

4510932004510

300

3000

3.6

SPB-20WT

120-030-693

Without Protection Tape

Stainless Steel (SUS304)

White

441

45

441

45

Wood

White

SP/SPS

Shelf Support

4510932014953

300

3000

3.6

Slide to See More


CAD download

Body

Item Name
SPB-20
SPB-20T
SPB-20WT
Item Name 2D 3D Others RoHS Item Code
SPB-20 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-015

SPB-20T DXF DWG SAT IGES X_T STEP 3DPDF

120-031-474

SPB-20WT DXF DWG SAT IGES X_T STEP 3DPDF

120-030-693

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • STAINLESS STEEL SHELF STANDARD SP, SPS

×
Filter
Filter items
Search Clear All ×
Load Capacity (kgf per Unit)
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More