SPE-FB20S

SHELF SUPPORTSPE-FB20S

3 / 3 total results

Filter items
  • SHELF SUPPORT
  • For SPE
  • SPE-FB20S

3 types of colours (Plain, White & Black) available.
For shelf standard SPE .
Can be attached/detached quickly and firmly.
Shelf support cover (sold separately) prevents glass shelf from sliding.
Designed to maximise the space under the shelf.

In Use

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SPE-FB20S 120-020-903
SPE-FB20SWT 120-021-678
SPE-FB20SBL 120-025-834
Image Item Name Purchase Item Code Quotation RoHS Material Finish Load Capacity N Load Capacity kgf Load Capacity N (4 pieces) Load Capacity kgf (4 pieces) Application Colour Series Type EAN Box Carton Weight (g)

SPE-FB20S

120-020-903

Stainless Steel (SUS430)

Barrel Polished

785

80

785

80

Wood

Silver

SPE

Shelf Support

4510932015226

300

3000

4.5

SPE-FB20SWT

120-021-678

Stainless Steel (SUS430)

White

785

80

785

80

Wood

White

SPE

Shelf Support

4510932015233

300

3000

4.5

SPE-FB20SBL

120-025-834

Stainless Steel (SUS430)

Black

785

80

785

80

Wood

Black

SPE

Shelf Support

4510932162449

300

3000

4.5

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
SPE-FC20 120-019-642
SPE-FC20-BL 120-028-504
Image Item Name Purchase Item Code Quotation RoHS Material Colour Series Type EAN Box Carton Weight (g)

SPE-FC20

120-019-642

Elastomer (TPE)

Light Grey

SPE

Shelf Support

4510932015240

300

3000

0.8

SPE-FC20-BL

120-028-504

Elastomer (TPE)

Black

SPE

Shelf Support

4510932162265

300

3000

0.8

Slide to See More


CAD download

Body

Item Name
SPE-FB20S
SPE-FB20SWT
SPE-FB20SBL
Item Name 2D 3D Others RoHS Item Code
SPE-FB20S DXF DWG SAT IGES X_T STEP 3DPDF

120-020-903

SPE-FB20SWT DXF DWG SAT IGES X_T STEP 3DPDF

120-021-678

SPE-FB20SBL DXF DWG SAT IGES X_T STEP 3DPDF

120-025-834

Slide to See More

Sold Separately

Item Name
SPE-FC20
SPE-FC20-BL
Item Name 2D 3D Others RoHS Item Code
SPE-FC20 DXF DWG SAT IGES X_T STEP 3DPDF

120-019-642

SPE-FC20-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-028-504

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity (kgf per Unit)
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More